We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Driving Vehicle Connectivity


The automotive industry is moving rapidly toward Ethernet-based In-Vehicle Networks (IVNs). Providing the infrastructure to support the software-defined vehicle, IVNs include zonal control and gateways, high-performance central compute and telematics systems.

Our VelocityDRIVE® solutions deliver secure, safe and proven hardware and software to simplify development effort and reduce cost and risk.

VelocityDRIVE Logo

Automotive Products


ProductDescription
LAN8650 (32-VQFN, SPI)
LAN8651 (32-VQFN, SPI, integrated 1.8V LDO)
  • 10BASE-T1S MAC-PHY with SPI
  • AEC-Q100 Grade 1
  • ASIL B
LAN8670 (32-VQFN, MII, SC-MII, RMII support)
LAN8671 (24-VQFN, RMII support)
  • 10BASE-T1S PHY
  • Topology Discovery
  • AEC-Q100 Grade 1
  • ASIL B
LAN8679 
LAN8680 (SBC functionality)
  • 10BASE-T1S PMD transceiver
  • TC14/TC10
  • AEC-Q100 Grade 1 
  • ASIL B
LAN8781 (RGMII Support)
LAN8782 (SGMII Support)
  • 100BASE-T1 PHY
  • MACsec
  • TC10
  • LAN888x pin compatible
  • AEC-Q100 Grade 1
  • ASIL B
LAN8881 (RGMII Support)
LAN8882 (SGMII Support)
LAN8883 (100/1000BASE-T1, RGMII Support)
LAN8884 (100/1000BASE-T1, SGMII Support)
  • 1000BASE-T1 PHY
  • MACsec
  • TC10
  • Dual-speed 100/1000 Mbps
  • AEC-Q100 Grade 1
  • ASIL B
LAN8870 (100/1000BASE-T1, RGMII/SGMII MAC interfaces)
LAN8871 (RGMII MAC interface)
LAN8872 (SGMII MAC interface)
  • 1000BASE-T1 PHY
  • TC10
  • Dual-speed 100/1000 Mbps
  • IEEE 802.3bp Type A and Type B
  • ASIL B
LAN8770
  • 100BASE-T1 PHY
  • TC10
  • AEC-Q100 Grade 1
  • ASIL B
KSZ8051
  • 10/100BASE-T/TX PHY transceiver
  • MII/RMII
  • Single 3.3V supply
  • LinkMD® cable diagnostics
  • 32-pin QFN
  • AEC-Q100 Grade 2
KSZ8061
  • 10/100 BASE-T/TX Ethernet Transceiver
  • MII/RMII
  • Quiet-Wire® technology programmable EMI filter
  • Ultra-deep sleep and wake
  • LinkMD cable diagnostics and signal quality indicator
  • 32-pin QFN
  • AEC-Q100 Grade 2
KSZ9131
  • 10/100/1000BASE-T PHY
  • RGMII
  • Single 3.3V supply
  • LinkMD cable diagnostics
  • 48-pin QFN
  • AEC-Q100 Grade 2
ProductDescription
LAN93220
LAN93240
  • Integrated 100/1000T1, 1000T1 and 10T1S PHYs
  • Integrated 10Mbps to 10Gbps SerDes
  • RGMII/RMII/MII interfaces
  • Arm® Cortex®-R52+ Dual-Core Lock Step
  • Arm Cortex M33 eHSM
  • Advanced TSN
  • MACsec
  • TC10
  • VelocityDRIVE Software Platform
LAN9691 (46G)
LAN9692 (66G)
LAN9693 (102G)
  • 46-102G switch
  • Up to 30 ports
  • Ten 10G/5G/2.5G, XFI, QSGMII, HSGMII, SGMII options
  • Two RGMII
  • 1 GHz Arm Cortex-A53 core with TrustZone® technology
  • Layer 2 and 3 routing
  • Crypto security engine
  • Advanced TSN
  • Deep packet inspection
  • ASIL B
  • VelocityDRIVE Software Platform
LAN9370 (Four 100BASE-T1 PHYs)
LAN9371 (Three 100BASE-T1 PHYs, 100BASE-TX)
LAN9372 (Five 100BASE-T1 PHYs, 100BASE-TX
LAN9373 (Five 100BASE-T1 PHYs, SGMII)
LAN9374 (Six 100BASE-T1 PHYs)
  • Five- to eight-port 100BASE-T1 Gigabit Ethernet Switch
  • Three to six integrated 100BASE-T1 PHYs, RGMII, SGMII and 100BASE-TX port options
  • AVB/TSN support
  • Deep packet inspection
  • ASIL B
LAN9381 (Four 100BASE-T1 PHY, two RGMII)
LAN9382 (Four 100BASE-T1 PHY, one 100BASE-TX, one RGMII)
LAN9383 (Five 100BASE-T1 PHY, one RGMII)
LAN9384 (Five 100BASE-T1 PHY, one 100BASE-TX Port)
  • Seven-port AVB/TSN Gigabit Ethernet switch with integrated CPU
  • Up to five 100BASE-T1 ports
  • 100BASE-TX and RGMII/RMII/MII/SGMII options
  • Arm Cortex-M7 core with integrated Flash memory
  • AVB/TSN support
  • Crypto security engine
  • Deep packet inspection
  • ASIL B
ProductDescription
LAN7430 (48 VQFN, integrated Gigabit Ethernet PHY)
LAN7431 (72 VQFN, MII, RGMII support)
  • PCIe® 3.1 (at 2.5 GT/s) to Gigabit Ethernet bridge
LAN7801
  • USB 3.1 Gen 1 to 10/100/1000 Gigabit Ethernet bridge
LAN89530 (USB 2.0 to 10/100 Ethernet Controller)
LAN89730 (HSIC USB 2.0 to 10/100 Ethernet Controller)
  • USB 2.0 to 10/100 Ethernet bridge
PCI11414C (DSP, USB, MAC, serial)
PCI11400C (DSP, USB, serial)
PCI11101C (DSP, USB, serial)
PCI11010C (DSP, MAC, serial)
  • PCIe at 8 GT/s bridges to USB 2, USB 3, 2.5G MAC, UART/serial communication/GPIO
ProductDescription
LAN8660 (Control) 
LAN8661 (Lighting)
LAN8662 (Audio)
  • 10BASE-T1S Remote Control Protocol (RCP) Device
  • TC14/TC10
  • Time synchronization with gPTP
  • AEC-Q100 Grade 1 
LAN8660X (Control)
LAN8661X (Lighting)
LAN8662X (Audio)
  • 10BASE-T1S Remote Control Protocol (RCP) Device
  • Integrated PMD Transceiver
  • TC14/TC10
  • Time synchronization with gPTP
  • AEC-Q100 Grade 1 
LAN9360
  • Single chip complete AVB/TSN solution
  • Time synchronization with gPTP
  • IEEE® 1722 and IEEE 1733
  • High-bandwidth Digital Content Protection (HDCP)
  • Secure Boot
ProductDescription
VelocityDRIVE Software Platform (SP) and Configuration Tool (CT)VelocityDRIVE SP is a turnkey L3 switch application for managing Microchip automotive TSN switches. It includes a binary code image that can be fully configured using the VelocityDRIVE Configuration Tool (CT).

Documentation


Brochures

LAN8650/1 10BASE-T1S MAC-PHY Ethernet Controller With SPI Brochure
LAN8670/1 10BASE-T1S PHYs Brochure
LAN887x Family Brochure
LAN9383 EVB Brochure
LAN969x Ethernet Switch Family Brochure
LAN8660X/1X/2X Brochure
LAN8679 and LAN8680 Brochure
Single-Pair Ethernet Solutions Brochure

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EV02N47A

The EVB-LAN8770M_MC is a media converter evaluation board between 100BASE-TX and 100BASE-T1 Ethernet PHY technology.

EV74W41A

The EVB-LAN9381 Dual-T2 (EV74W41A) is a compact evaluation board for the LAN9381 and LAN9373 AVB/TSN Gigabit Ethernet Switches. 

EV04C47A

The EVB-LAN9383 is a compact evaluation board for the LAN9383 7-Port AVB/TSN Gigabit Ethernet Switch.

EV09P11A

The LAN9692 EVB (EV09P11A) is a 12-port evaluation board that demonstrates the Automotive TSN Ethernet Switch Architecture.

VelocityDRIVE® Software Platform (SP)

VelocityDRIVE SP is a turnkey L3 switch application for managing Microchip automotive TSN switches. It includes a binary code image that can be fully configured using the VelocityDRIVE Configuration Tool (CT). 

MPLAB® Network Creator

MPLAB Network Creator is an easy-to-use and intuitive graphical configuration tool that allows you to configure a single networking IC or multiple ICs that form a network, including the data streaming behavior between endpoints. MPLAB Network Creator currently supports our Ethernet endpoints and transceivers (PHYs) and our INICnet™ technology products.

Related Products


Automotive PCIe® Switches


ProductDescription
PM43028 (28 lanes)
PM43036 (36 lanes)
PM43052 (52 lanes)
  • Switchtec™ Gen 4 PCIe switch
  • Up to 26 Non-Transparent Bridges (NTBs)
PCI1003 (Six ports)
PCI1004 (Four ports)
  • Switchtec PCIe switch operating at 16 GT/s
  • 16-lanes
  • Four NTBs
  • ASIL-B
PCI12000C
  • PCIe three-port fanout switch operating at 8 GT/s

Live Chat

Need Help?

Privacy Policy